Select a different country or region to see content for your location.
United States
02:41:36 GMT+0000 (Coordinated Universal Time)


AM15
Precision locknut
Precision locknuts AM, segments for clamping
Replaces
AM 15
Preferred product


Main Dimensions & Performance Data
d | M15X1 | Thread |
D | 30 mm | Outside diameter |
h | 18 mm | Height |
FaB | 100.000 N | Breaking load, axial |
ML | 20 Nm | Breakawag |
MAL | 10 Nm | Mounting torque reference |
Mm | 0,09 kg*cm2 | Mass moment of inertia |
≈m | 56 g | Weight |
Mounting dimensions
Mm | 3 Nm | Mounting torque set screw |
Dimensions
b | 4 mm | Bore diameter blind hole |
t | 5 mm | Depth blind hole |
d1 | 24 mm | Pitch circle diameter 1 (holes) |
c | 5 mm | Distance bore |
m | M5 | Threaded - threaded pin |
H11 | Bore diameter blind hole housing fit |
Downloads:


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch