Select a different country or region to see content for your location.
United States
00:55:58 GMT+0000 (Coordinated Universal Time)


U314
Seating washer
Seating washer U3, rolling bearing
Preferred product
Frequently bought together

Main Dimensions & Performance Data
| D2 | 98 mm | Bore diameter seat washer |
| D3 | 130 mm | Outside diameter seat washer |
| C | 13 mm | Height seat washer |
| ≈m | 0,424 kg | Weight |
Dimensions
| rmin | 1,1 mm | Minimum chamfer dimension |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
