Select a different country or region to see content for your location.
United States
22:42:12 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
D2 | 90 mm | Bore diameter seat washer |
D3 | 120 mm | Outerside diameter flange |
C | 12,5 mm | Height seat washer |
≈m | 0,332 kg | Weight |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
Downloads: