Select a different country or region to see content for your location.
United States
19:16:55 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
D2 | 145 mm | Bore diameter seat washer |
D3 | 175 mm | Outerside diameter flange |
C | 15 mm | Height seat washer |
≈m | 0,65 kg | Weight |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
Downloads: