Select a different country or region to see content for your location.
United States
00:15:50 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
D2 | 78 mm | Bore diameter seat washer |
D3 | 100 mm | Outerside diameter flange |
C | 9 mm | Height seat washer |
≈m | 0,161 kg | Weight |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
Downloads:
Recently viewed products