Select a different country or region to see content for your location.
United States
11:24:02 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | M40x1,5 | Thread |
d2 | 58 mm | Outerside diameter |
B | 9 mm | Width |
≈m | 94 g | Weight |
Mounting dimensions
d1 | 50 mm | Chamfer diameter |
b | 6 mm | Width retaining slot |
A^a | 53 mm | Groove base distance |
Additional information
F | 58.000 N | Axial load capacity, static |
MB8 | Fuse | |
30 ° | Chamfer angle |
Downloads:


Recently viewed products

Wait to see recently viewed products