Select a different country or region to see content for your location.
United States
22:35:08 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | M160x3 | Thread |
d2 | 210 mm | Outerside diameter |
B | 25 mm | Width |
≈m | 2,619 kg | Weight |
Mounting dimensions
d1 | 182 mm | Chamfer diameter |
b | 16 mm | Width retaining slot |
h | 7 mm | Hight retaining slot |
Additional information
F | 670.000 N | Axial load capacity, static |
MB32 | Fuse | |
30 ° | Chamfer angle |
Downloads:


Recently viewed products

Wait to see recently viewed products