Select a different country or region to see content for your location.
United States
10:33:20 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | Tr240X4 | Thread |
d2 | 300 mm | Outerside diameter |
B | 34 mm | Width |
≈m | 6,398 kg | Weight |
Mounting dimensions
d1 | 270 mm | Chamfer diameter |
b | 20 mm | Width retaining slot |
h | 10 mm | Hight retaining slot |
Additional information
F | 2.400.000 N | Axial load capacity, static |
MB48 | Fuse | |
30 ° | Chamfer angle |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products