Select a different country or region to see content for your location.
United States
04:38:24 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | Tr900X7 | Thread |
d2 | 1.030 mm | Outerside diameter |
B | 100 mm | Width |
≈m | 146,8 kg | Weight |
Mounting dimensions
d1 | 975 mm | Chamfer diameter |
b | 60 mm | Width retaining slot |
h | 25 mm | Hight retaining slot |
Additional information
F | 24.000.000 N | Axial load capacity, static |
MS30/850 | Fuse | |
30 ° | Chamfer angle |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.