Select a different country or region to see content for your location.
United States
09:48:56 GMT+0000 (Coordinated Universal Time)


WS89456
Shaft locating washer
Axial cylindrical roller bearings 894, single direction, comprising K894, GS, WS

Main Dimensions & Performance Data
d | 280 mm | Bore diameter |
d1 | 520 mm | Lip diameter shaft washer |
B | 48,5 mm | Height shaft washer |
≈m | 57,41 kg | Weight |
Mounting dimensions
rmin | 6 mm | Minimum chamfer dimension |
Downloads: