Select a different country or region to see content for your location.
United States
07:53:28 GMT+0000 (Coordinated Universal Time)


WS89330
Shaft locating washer
Axial cylindrical roller bearings 893, single direction, comprising K893, GS, WS

Main Dimensions & Performance Data
d | 150 mm | Bore diameter |
d1 | 250 mm | Lip diameter shaft washer |
B | 20,5 mm | Height shaft washer |
≈m | 5,06 kg | Weight |
Mounting dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
Downloads:
Recently viewed products