Select a different country or region to see content for your location.
United States
00:26:39 GMT+0000 (Coordinated Universal Time)


WS89326
Shaft locating washer
Axial cylindrical roller bearings 893, single direction, comprising K893, GS, WS

Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
d1 | 225 mm | Lip diameter shaft washer |
B | 20 mm | Height shaft washer |
≈m | 4,16 kg | Weight |
Mounting dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
Downloads:


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch