Select a different country or region to see content for your location.
United States
23:30:34 GMT+0000 (Coordinated Universal Time)


WS89313
Shaft locating washer
Axial cylindrical roller bearings 893, single direction, comprising K893, GS, WS
Product information

Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
d1 | 115 mm | Lip diameter shaft washer |
B | 10,5 mm | Height shaft washer |
≈m | 0,562 kg | Weight |
Mounting dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
Downloads: