Select a different country or region to see content for your location.
United States
15:52:48 GMT+0000 (Coordinated Universal Time)


WS89309
Shaft locating washer
Axial cylindrical roller bearings 893, single direction, comprising K893, GS, WS

Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
d1 | 85 mm | Lip diameter shaft washer |
B | 8,25 mm | Height shaft washer |
≈m | 255 g | Weight |
Mounting dimensions
rmin | 1 mm | Minimum chamfer dimension |
Downloads: