Select a different country or region to see content for your location.
United States
05:47:54 GMT+0000 (Coordinated Universal Time)


WS81215
Shaft locating washer
Axial cylindrical roller bearings 812, single direction, comprising K812, GS, WS
Frequently bought together

Main Dimensions & Performance Data
| d | 75 mm | Bore diameter |
| d1 | 110 mm | Lip diameter shaft washer |
| B | 8 mm | Height shaft washer |
| ≈m | 306,5 g | Weight |
Mounting dimensions
| rmin | 1 mm | Minimum chamfer dimension |
Downloads: