Select a different country or region to see content for your location.
United States
10:59:36 GMT+0000 (Coordinated Universal Time)


WS81206
Shaft locating washer
Axial cylindrical roller bearings 812, single direction, comprising K812, GS, WS
Preferred product

Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
d1 | 52 mm | Lip diameter shaft washer |
B | 4,25 mm | Height shaft washer |
≈m | 44,9 g | Weight |
Mounting dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
Downloads: