Select a different country or region to see content for your location.
United States
15:13:26 GMT+0000 (Coordinated Universal Time)


WS81164
Shaft locating washer
Axial cylindrical roller bearings 811, single direction, comprising K811, GS, WS

Main Dimensions & Performance Data
d | 320 mm | Bore diameter |
d1 | 396 mm | Lip diameter shaft washer |
B | 19 mm | Height shaft washer |
≈m | 6,37 kg | Weight |
Mounting dimensions
rmin | 2 mm | Minimum chamfer dimension |
Downloads: