Select a different country or region to see content for your location.
United States
07:53:20 GMT+0000 (Coordinated Universal Time)


WS81106
Shaft locating washer
Axial cylindrical roller bearings 811, single direction, comprising K811, GS, WS
Preferred product

Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
d1 | 47 mm | Lip diameter shaft washer |
B | 3 mm | Height shaft washer |
≈m | 22,5 g | Weight |
Mounting dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
Downloads:
Recently viewed products