Select a different country or region to see content for your location.
United States
16:00:30 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 20 mm | Bore diameter track washer |
D | 35 mm | Outside diameter track washer |
B | 2,75 mm | Width |
45 ° | Chamfer Angle | |
amin | 0,5 mm | Chamfer width |
≈m | 12,7 g | Weight |
Downloads:


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products