Select a different country or region to see content for your location.
United States
22:53:13 GMT+0000 (Coordinated Universal Time)


GS89432
Housing locating washer
Axial cylindrical roller bearings 894, single direction, comprising K894, GS, WS

Main Dimensions & Performance Data
D | 320 mm | Outside diameter |
D1 | 164 mm | Bore diameter Housing washer |
B | 31,5 mm | Width outer ring |
≈m | 14,66 kg | Weight |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
Downloads: