Select a different country or region to see content for your location.
United States
06:35:03 GMT+0000 (Coordinated Universal Time)


GS89420
Housing locating washer
Axial cylindrical roller bearings 894, single direction, comprising K894, GS, WS

Main Dimensions & Performance Data
D | 210 mm | Outside diameter |
D1 | 103 mm | Bore diameter Housing washer |
B | 22,5 mm | Width outer ring |
≈m | 4,72 kg | Weight |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
Downloads:


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products