Select a different country or region to see content for your location.
United States
19:53:51 GMT+0000 (Coordinated Universal Time)


GS89316
Housing locating washer
Axial cylindrical roller bearings 893, single direction, comprising K893, GS, WS

Main Dimensions & Performance Data
D | 140 mm | Outside diameter |
D1 | 82 mm | Bore diameter Housing washer |
B | 12,5 mm | Width outer ring |
≈m | 0,98 kg | Weight |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
Downloads: