Select a different country or region to see content for your location.
United States
19:53:55 GMT+0000 (Coordinated Universal Time)


GS89310
Housing locating washer
Axial cylindrical roller bearings 893, single direction, comprising K893, GS, WS

Main Dimensions & Performance Data
D | 95 mm | Outside diameter |
D1 | 52 mm | Bore diameter Housing washer |
B | 9,5 mm | Width outer ring |
≈m | 357,7 g | Weight |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
Downloads: