Select a different country or region to see content for your location.
United States
22:07:27 GMT+0000 (Coordinated Universal Time)


GS81236
Housing locating washer
Axial cylindrical roller bearings 874, single direction, comprising K874, GS, WS

Main Dimensions & Performance Data
D | 250 mm | Outside diameter |
D1 | 183 mm | Bore diameter Housing washer |
B | 17 mm | Width outer ring |
≈m | 3,13 kg | Weight |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
Downloads: