Select a different country or region to see content for your location.
United States
00:55:37 GMT+0000 (Coordinated Universal Time)


GS81224
Housing locating washer
Axial cylindrical roller bearings 874, single direction, comprising K874, GS, WS
Frequently bought together

Main Dimensions & Performance Data
| D | 170 mm | Outside diameter |
| D1 | 123 mm | Bore diameter Housing washer |
| B | 12 mm | Width outer ring |
| ≈m | 1,01 kg | Weight |
Dimensions
| rmin | 1,1 mm | Minimum chamfer dimension |
Downloads: