Select a different country or region to see content for your location.
United States
19:02:08 GMT+0000 (Coordinated Universal Time)


GS81136
Housing locating washer
Axial cylindrical roller bearings 811, single direction, comprising K811, GS, WS

Main Dimensions & Performance Data
D | 225 mm | Outside diameter |
D1 | 183 mm | Bore diameter Housing washer |
B | 10 mm | Width outer ring |
≈m | 1,12 kg | Weight |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
Downloads: