Select a different country or region to see content for your location.
United States
05:05:47 GMT+0000 (Coordinated Universal Time)


GS81116
Housing locating washer
Axial cylindrical roller bearings 811, single direction, comprising K811, GS, WS
Preferred product
Frequently bought together

Main Dimensions & Performance Data
| D | 105 mm | Outside diameter |
| D1 | 82 mm | Bore diameter Housing washer |
| B | 5,75 mm | Width outer ring |
| ≈m | 143,2 g | Weight |
Dimensions
| rmin | 1 mm | Minimum chamfer dimension |
Downloads:


