Select a different country or region to see content for your location.
United States
23:56:03 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 6 15/16 in | Bore diameter (Inch) |
G | 7,472 | Thread |
8 | Threads per inch | |
B1 | 5 1/4 in | Sleeve length (Inch) |
d2 | 9 7/16 in | Outside diameter nut (Inch) |
≈m | 10,362 lbs | Weight |
Dimensions
d | 7 7/16 in | Bore diameter bearing (Inch) |
B2 | 4 13/16 in | Width nut and lock (Inch) |
Additional information
AN-38 | Locknut | |
W-38 | Fuse | |
1:12 | Taper |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.