Select a different country or region to see content for your location.
United States
22:37:18 GMT+0000 (Coordinated Universal Time)


SNW24X0403
Adapter sleeve
Adaptive Sleeve SNW, inch
Preferred product
Frequently bought together

Main Dimensions & Performance Data
d1 | 4 3/16 in | Bore diameter (Inch) |
G | 4,716 | Thread |
12 | Threads per inch | |
B1 | 3 7/16 in | Sleeve length (Inch) |
d2 | 6 1/8 in | Outside diameter nut (Inch) |
≈m | 6,658 lbs | Weight |
Dimensions
d | 4 11/16 in | Bore diameter bearing (Inch) |
B2 | 3 11/16 in | Width nut and lock (Inch) |
Additional information
AN-24 | Locknut | |
W-24 | Fuse | |
1:12 | Taper |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.