Select a different country or region to see content for your location.
United States
23:58:43 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 1 11/16 in | Bore diameter (Inch) |
G | 1,967 | Thread |
18 | Threads per inch | |
B1 | 1 3/4 in | Sleeve length (Inch) |
d2 | 2 11/16 in | Outside diameter nut (Inch) |
≈m | 0,728 lbs | Weight |
Dimensions
d | 1 15/16 in | Bore diameter bearing (Inch) |
B2 | 1 11/16 in | Width nut and lock (Inch) |
Additional information
N-10 | Locknut | |
W-10 | Fuse | |
1:12 | Taper |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.