Select a different country or region to see content for your location.
United States
18:49:31 GMT+0000 (Coordinated Universal Time)


H3988-HG
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP


Main Dimensions & Performance Data
d1 | 410 mm | Bore diameter |
G | Tr440X5 | Thread |
B1 | 189 mm | Sleeve length |
≈m | 59 kg | Weight |
Mounting dimensions
G1 | M8 | Thread oil connector |
a | 6,5 mm | Distance oil connector |
IG1 | 12 mm | Thread depth oil connector |
Dimensions
d | 440 mm | Bore diameter |
d2 | 520 mm | Outside diameter |
B3 | 75 mm | Width nut and lock |
Additional information
HM3088 | Locknut | |
MS3088 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |