Select a different country or region to see content for your location.
United States
21:39:17 GMT+0000 (Coordinated Universal Time)


H3932-HG
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP


Main Dimensions & Performance Data
d1 | 140 mm | Bore diameter |
G | M160x3 | Thread |
B1 | 78 mm | Sleeve length |
≈m | 4,75 kg | Weight |
Mounting dimensions
G1 | M6 | Thread oil connector |
a | 4,2 mm | Distance oil connector |
IG1 | 7 mm | Thread depth oil connector |
Dimensions
d | 160 mm | Bore diameter |
d2 | 190 mm | Outside diameter |
B2 | 27,5 mm | Width nut and lock |
Additional information
KML32 | Locknut | |
MBL32 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products