Select a different country or region to see content for your location.
United States
23:15:49 GMT+0000 (Coordinated Universal Time)


H39/710-HG
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP
Replaces
H39/710HG
Frequently bought together


Main Dimensions & Performance Data
d1 | 670 mm | Bore diameter |
G | Tr710X7 | Thread |
B1 | 286 mm | Sleeve length |
≈m | 206 kg | Weight |
Mounting dimensions
G1 | G1/8 | Thread oil connector |
a | 8 mm | Distance oil connector |
IG1 | 12 mm | Thread depth oil connector |
Dimensions
d | 710 mm | Bore diameter |
d2 | 830 mm | Outside diameter |
B3 | 110 mm | Width nut and lock |
Additional information
HM30/710 | Locknut | |
MS30/710 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |

