Select a different country or region to see content for your location.
United States
19:43:00 GMT+0000 (Coordinated Universal Time)


H39/1180-HG
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP


Main Dimensions & Performance Data
d1 | 1.120 mm | Bore diameter |
G | Tr1180X8 | Thread |
B1 | 394 mm | Sleeve length |
≈m | 576 kg | Weight |
Mounting dimensions
G1 | G1/4 | Thread oil connector |
a | 12 mm | Distance oil connector |
IG1 | 15 mm | Thread depth oil connector |
Dimensions
d | 1.180 mm | Bore diameter |
d2 | 1.320 mm | Outside diameter |
B3 | 122 mm | Width nut and lock |
Additional information
HM30/1180 | Locknut | |
MS30/1000 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products