Select a different country or region to see content for your location.
United States
01:41:01 GMT+0000 (Coordinated Universal Time)


H3388-HG
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP


Main Dimensions & Performance Data
d1 | 410 mm | Bore diameter |
G | Tr440X5 | Thread |
B1 | 426 mm | Sleeve length |
≈m | 140 kg | Weight |
Mounting dimensions
G1 | M8 | Thread oil connector |
a | 6,5 mm | Distance oil connector |
IG1 | 12 mm | Thread depth oil connector |
Dimensions
d | 440 mm | Bore diameter |
d2 | 560 mm | Outside diameter |
B3 | 88 mm | Width nut and lock |
Additional information
HM3188 | Locknut | |
MS3188 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products