Select a different country or region to see content for your location.
United States
01:25:46 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 180 mm | Bore diameter |
G | M200x3 | Thread |
B1 | 204 mm | Sleeve length |
≈m | 16,4 kg | Weight |
Dimensions
d | 200 mm | Bore diameter bearing |
d2 | 250 mm | Outside diameter nut |
B2 | 31,5 mm | Width nut and lock |
Additional information
KM40 | Locknut | |
MB40 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products