Select a different country or region to see content for your location.
United States
16:55:58 GMT+0000 (Coordinated Universal Time)


H33/1000-HG
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP


Main Dimensions & Performance Data
d1 | 950 mm | Bore diameter |
G | Tr1000X8 | Thread |
B1 | 857 mm | Sleeve length |
≈m | 1.140 kg | Weight |
Mounting dimensions
G1 | G1/8 | Thread oil connector |
a | 10 mm | Distance oil connector |
IG1 | 12 mm | Thread depth oil connector |
Dimensions
d | 1.000 mm | Bore diameter |
d2 | 1.240 mm | Outside diameter |
B3 | 151 mm | Width nut and lock |
Additional information
HM31/1000 | Locknut | |
MS31/1000 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products