Select a different country or region to see content for your location.
United States
04:14:10 GMT+0000 (Coordinated Universal Time)


H320X311
Adapter sleeve
Adapter sleeve H, accessory rolling bearing, complete, mechanical, FP

Main Dimensions & Performance Data
d1 | 93,663 mm | Bore diameter |
d1 | 93,662 mm | Bore diameter (Inch) |
G | M100x2 | Thread |
B1 | 71 mm | Sleeve length |
≈m | 1,73 kg | Weight |
Dimensions
d | 100 mm | Bore diameter bearing |
d2 | 130 mm | Outside diameter nut |
B2 | 19,75 mm | Width nut and lock |
Additional information
KM20 | Locknut | |
MB20 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.