Select a different country or region to see content for your location.
United States
02:41:03 GMT+0000 (Coordinated Universal Time)


H3164-HG
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP
Replaces
H3164HG
Preferred product


Main Dimensions & Performance Data
d1 | 300 mm | Bore diameter |
G | Tr320X5 | Thread |
B1 | 226 mm | Sleeve length |
≈m | 34,6 kg | Weight |
Mounting dimensions
G1 | M6 | Thread oil connector |
a | 3,5 mm | Distance oil connector |
IG1 | 7 mm | Thread depth oil connector |
Dimensions
d | 320 mm | Bore diameter |
d2 | 400 mm | Outside diameter |
B3 | 55 mm | Width nut and lock |
Additional information
HM3164 | Locknut | |
MS3164 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |