Select a different country or region to see content for your location.
United States
00:54:51 GMT+0000 (Coordinated Universal Time)


H3160X1015
Adapter sleeve
Adapter sleeve H, accessory rolling bearing, complete, mechanical, FP
Frequently bought together

Main Dimensions & Performance Data
d1 | ≈ 277,813 mm | Bore diameter (Inch) |
B1 | 208 mm | Sleeve length |
≈m | 30,6 kg | Weight |
Dimensions
d | 300 mm | Bore diameter bearing |
d2 | 380 mm | Outside diameter nut |
B2 | 40 mm | Width nut and lock |
B3 | 52 mm | Width nut and lock |
Additional information
HM3160 | Locknut | |
MS3160 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
