Select a different country or region to see content for your location.
United States
09:03:24 GMT+0000 (Coordinated Universal Time)


H3152X-HG
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP
Replaces
H3152XHG
Preferred product


Main Dimensions & Performance Data
d1 | 240 mm | Bore diameter |
G | Tr260X4 | Thread |
B1 | 190 mm | Sleeve length |
≈m | 23,817 kg | Weight |
Mounting dimensions
G1 | M6 | Thread oil connector |
a | 4,2 mm | Distance oil connector |
IG1 | 7 mm | Thread depth oil connector |
Dimensions
d | 260 mm | Bore diameter |
d2 | 330 mm | Outside diameter |
B2 | 38 mm | Width nut and lock |
Additional information
HM52T | Locknut | |
MB52 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products