Select a different country or region to see content for your location.
United States
20:00:07 GMT+0000 (Coordinated Universal Time)


H3144X-HGX714
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP
Frequently bought together

Main Dimensions & Performance Data
d1 | 200,025 mm | Bore diameter |
G | Tr220X4 | Thread |
B1 | 161 mm | Sleeve length |
≈m | 15,7 kg | Weight |
Mounting dimensions
G1 | M6 | Thread oil connector |
a | 4,2 mm | Distance oil connector |
IG1 | 7 mm | Thread depth oil connector |
Dimensions
d | 220 mm | Bore diameter |
d2 | 280 mm | Outside diameter |
B2 | 35 mm | Width nut and lock |
Additional information
HM44T | Locknut | |
MB44 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.