Select a different country or region to see content for your location.
United States
04:37:58 GMT+0000 (Coordinated Universal Time)


H3140-HGX700
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP
Frequently bought together

Main Dimensions & Performance Data
| d1 | 177,8 mm | Bore diameter |
| G | M200x3 | Thread |
| B1 | 150 mm | Sleeve length |
| ≈m | 12,3 kg | Weight |
Mounting dimensions
| G1 | M6 | Thread oil connector |
| a | 4,2 mm | Distance oil connector |
| IG1 | 7 mm | Thread depth oil connector |
Dimensions
| d | 200 mm | Bore diameter |
| d2 | 250 mm | Outside diameter |
| B2 | 31,5 mm | Width nut and lock |
Additional information
KM40 | Locknut | |
MB40 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
| Design | HG | With |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
