Select a different country or region to see content for your location.
United States
17:26:37 GMT+0000 (Coordinated Universal Time)


H3138-HGX614
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP

Main Dimensions & Performance Data
d1 | 174,625 mm | Bore diameter |
G | M190x3 | Thread |
B1 | 141 mm | Sleeve length |
≈m | 11 kg | Weight |
Mounting dimensions
G1 | M6 | Thread oil connector |
a | 4,2 mm | Distance oil connector |
IG1 | 7 mm | Thread depth oil connector |
Dimensions
d | 190 mm | Bore diameter |
d2 | 240 mm | Outside diameter |
B2 | 30,5 mm | Width nut and lock |
Additional information
KM38 | Locknut | |
MB38 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products