Select a different country or region to see content for your location.
United States
01:19:09 GMT+0000 (Coordinated Universal Time)


H3134-HGX513
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP

Main Dimensions & Performance Data
d1 | 147,6375 mm | Bore diameter |
G | M170x3 | Thread |
B1 | 122 mm | Sleeve length |
≈m | 8,6 kg | Weight |
Mounting dimensions
G1 | M6 | Thread oil connector |
a | 4,2 mm | Distance oil connector |
IG1 | 7 mm | Thread depth oil connector |
Dimensions
d | 170 mm | Bore diameter |
d2 | 220 mm | Outside diameter |
B2 | 28,5 mm | Width nut and lock |
Additional information
KM34 | Locknut | |
MB34 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products