Select a different country or region to see content for your location.
United States
11:09:13 GMT+0000 (Coordinated Universal Time)
H31/750-HG
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP
Product information
Metric
Imperial
Main Dimensions & Performance Data
d1 | 710 mm | bore diameter |
G | Tr750X7 | Thread |
B1 | 493 mm | sleeve length |
≈m | 0,001 kg | Weight |
Mounting dimensions
G1 | G1/8 | Thread oil connector |
a | 8 mm | Distance oil connector |
IG1 | 12 mm | Thread depth oil connector |
Dimensions
d | 750 mm | bore diameter |
d2 | 950 mm | Outside diameter |
B3 | 137 mm | Width nut and lock |
Additional information
HM31/750 | Locknut | |
MS31/750 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |