Select a different country or region to see content for your location.
United States
07:23:25 GMT+0000 (Coordinated Universal Time)


H3068-HGX1207
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP

Main Dimensions & Performance Data
d1 | 315,9125 mm | Bore diameter |
G | Tr340X5 | Thread |
B1 | 187 mm | Sleeve length |
≈m | 30 kg | Weight |
Mounting dimensions
G1 | M6 | Thread oil connector |
a | 3,5 mm | Distance oil connector |
IG1 | 7 mm | Thread depth oil connector |
Dimensions
d | 340 mm | Bore diameter |
d2 | 400 mm | Outside diameter |
B3 | 57 mm | Width nut and lock |
Additional information
HM3068 | Locknut | |
MS3064 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |

