Select a different country or region to see content for your location.
United States
17:51:44 GMT+0000 (Coordinated Universal Time)


H3060X1100
Adapter sleeve
Adapter sleeve H, accessory rolling bearing, complete, mechanical, FP

Main Dimensions & Performance Data
d1 | 279,4 mm | Bore diameter (Inch) |
B1 | 168 mm | Sleeve length |
≈m | 23,8 kg | Weight |
Dimensions
d | 300 mm | Bore diameter bearing |
d2 | 360 mm | Outside diameter nut |
B2 | 42 mm | Width nut and lock |
B3 | 53 mm | Width nut and lock |
Additional information
HM3060 | Locknut | |
MS3060 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products