Select a different country or region to see content for your location.
United States
11:03:47 GMT+0000 (Coordinated Universal Time)


H3048-HGX815
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP

Main Dimensions & Performance Data
d1 | 227,0125 mm | Bore diameter |
G | Tr240X4 | Thread |
B1 | 133 mm | Sleeve length |
≈m | 13,8 kg | Weight |
Mounting dimensions
G1 | M6 | Thread oil connector |
a | 4,2 mm | Distance oil connector |
IG1 | 7 mm | Thread depth oil connector |
Dimensions
d | 240 mm | Bore diameter |
d2 | 290 mm | Outside diameter |
B3 | 45 mm | Width nut and lock |
Additional information
HM3048 | Locknut | |
MS3048 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.