Select a different country or region to see content for your location.
United States
13:19:23 GMT+0000 (Coordinated Universal Time)


H3024
Adapter sleeve
Adapter sleeve H, accessory rolling bearing, complete, mechanical, FP
Preferred product
Product information

Main Dimensions & Performance Data
d1 | 110 mm | Bore diameter |
G | M120x2 | Thread |
B1 | 72 mm | Sleeve length |
≈m | 2,054 kg | Weight |
Dimensions
d | 120 mm | Bore diameter bearing |
d2 | 145 mm | Outside diameter nut |
B2 | 22 mm | Width nut and lock |
Additional information
KML24 | Locknut | |
MBL24 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |